IESNA:LM-63-2002
[TEST]P952299
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20077
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2355.7 2949.5 3486.3 3901.9 4240.8 4432.5 4522.7 4554.8 4717.5 5065.7
5640.9 6367.4 7082.5 7653.5 8153.1 8609.1 8897.2 8970.8 8793.6 8344.8
7439 5873.1 4848.1 4060.5 3215.8 2262.4 1487.2 1042.6 813.5 702.7
637.4 535.8 453.9 157.5 76.7 12.4 0
2355.7 2970.2 3512.2 3935.1 4246 4456.4 4564.1 4594.2 4728.9 5042.9
5574.6 6286.6 6988.2 7578.9 8083.6 8539.6 8881.6 9005 8892 8511.7
7755.1 6308.3 5044 4235.6 3401.3 2466.5 1621.9 1094.4 839.5 727.5
643.6 544.1 458.1 194.8 81.9 15.5 0
2355.7 2944.3 3476 3902.9 4235.6 4477.1 4610.8 4667.8 4773.5 5055.4
5508.3 6140.5 6814.1 7407.9 7887.8 8271.2 8630.8 8806 8761.4 8457.8
7849.4 6855.5 5464.7 4494.7 3666.7 2760.9 1843.7 1225 905.8 752.4
664.3 578.3 495.4 378.3 192.8 22.8 0
2355.7 2944.3 3460.4 3886.4 4241.8 4514.4 4696.8 4792.1 4891.6 5109.3
5446.1 5936.3 6518.7 7077.3 7527.1 7896.1 8205.9 8456.7 8524.1 8424.6
8058.8 7379.9 6426.5 5297.9 4235.6 3291.5 2301.8 1473.7 1005.3 764.8
660.2 573.1 489.2 389.7 273.6 106.7 0
2355.7 2857.3 3357.8 3795.2 4170.3 4502 4766.2 4941.4 5053.3 5225.3
5505.2 5864.8 6330.1 6803.7 7229.7 7596.5 7895 8160.3 8349 8399.7
8299.2 7990.4 7391.3 6485.6 5427.4 4346.5 3238.6 2134.9 1341.1 899.6
686.1 609.4 529.6 404.2 272.6 85 0
2355.7 2811.7 3263.5 3689.5 4083.3 4448.1 4779.7 5041.9 5220.2 5387
5596.4 5896.9 6245.1 6658.6 7075.3 7489.8 7842.2 8117.8 8326.2 8498.2
8631.9 8587.3 8399.7 7973.8 7238 6284.5 5058.5 3879.1 2608.5 1610.5
1044.7 714.1 517.1 313 157.5 41.5 0
2355.7 2724.6 3117.4 3518.5 3908.1 4290.5 4659.5 4988 5260.6 5479.3
5701 5943.5 6209.9 6541.5 6921.9 7353 7796.6 8224.6 8603.9 8937.6
9241.3 9575 9725.2 9818.5 9797.8 9375 8567.6 7281.5 5579.8 3779.6
2181.5 1132.7 578.3 333.7 162.7 56 0
2355.7 2658.3 2973.3 3317.4 3673.9 4010.7 4372.4 4723.7 5061.6 5360.1
5658.5 5935.3 6186.1 6456.5 6740.5 7045.2 7398.6 7798.6 8236 8700.3
9207.1 9934.6 10522.2 10880.8 11289.1 11584.5 11622.8 11225.9 10193.7 8523.1
6209.9 4007.6 2042.7 833.2 297.4 58 0
2355.7 2539.1 2760.9 3017.9 3299.8 3598.3 3901.9 4202.5 4499.9 4805.6
5125.9 5422.3 5744.6 6081.4 6431.7 6783 7172.7 7610 8094 8642.2
9282.7 10253.8 11217.6 11877.8 12720.3 13712.1 14773.4 15481.2 15329.9 13904.9
10971 7112.6 3016.9 921.3 290.2 60.1 0
2355.7 2518.4 2739.1 2975.4 3241.7 3523.6 3811.7 4098.8 4382.8 4670.9
4954.9 5249.2 5560.1 5896.9 6245.1 6606.8 7008.9 7453.5 7951 8517.9
9157.3 10185.4 11156.5 11871.6 12772.2 13853.1 15011.7 15749.6 15609.7 14094.6
10905.7 6669 2555.7 705.8 228 51.8 0
2355.7 2439.6 2553.6 2707 2892.5 3094.6 3298.7 3513.3 3735.1 3958.9
4184.8 4418 4653.3 4902 5169.4 5452.3 5763.2 6115.6 6540.5 7025.5
7616.2 8555.2 9267.2 9969.8 10826.9 11858.1 12826 13245.8 12807.4 11135.7
8220.4 4575.5 1319.3 276.7 92.2 20.7 0
2355.7 2381.6 2445.8 2538.1 2665.5 2803.4 2953.6 3108.1 3264.5 3431.4
3594.1 3750.6 3912.3 4072.9 4242.9 4422.2 4610.8 4839.8 5105.1 5449.2
5946.7 6564.3 6985.1 7455.6 8018.3 8631.9 9050.6 8904.4 8172.8 6800.6
4911.3 2513.2 819.8 244.6 83.9 19.7 0
2355.7 2329.7 2339.1 2381.6 2451 2522.5 2616.8 2710.1 2802.3 2898.7
2982.7 3058.3 3121.5 3179.6 3220 3245.9 3271.8 3289.4 3318.4 3385.8
3547.5 3642.8 3660.4 3695.7 3750.6 3800.3 3664.6 3234.5 2621 1942.1
1320.3 748.3 375.2 158.6 76.7 26.9 0
2355.7 2220.9 2141.1 2099.7 2095.5 2112.1 2140.1 2171.2 2192.9 2206.4
2205.4 2179.5 2139.1 2082.1 2006.4 1914.2 1803.3 1688.2 1582.5 1484.1
1382.5 1292.3 1216.7 1154.5 1100.6 1045.7 977.3 885.1 757.6 586.6
427 314 217.6 139.9 79.8 22.8 0
2355.7 2120.4 1974.3 1910 1894.5 1907.9 1937 1968.1 1983.6 1979.5
1957.7 1919.3 1863.4 1793.9 1713.1 1630.2 1544.2 1458.2 1373.2 1279.9
1185.6 1100.6 1038.4 1001.1 986.6 988.7 986.6 957.6 886.1 766.9
583.5 402.1 281.9 185.5 92.2 20.7 0
2355.7 2041.6 1865.5 1796 1799.1 1838.5 1882 1910 1912.1 1893.4
1857.2 1805.3 1744.2 1673.7 1599.1 1525.5 1447.8 1365.9 1282 1204.3
1145.2 1094.4 1060.2 1038.4 1019.8 998 963.8 928.6 885.1 815.6
709.9 557.6 365.8 202.1 96.4 20.7 0
2355.7 1966 1784.6 1738 1767 1820.9 1863.4 1884.1 1875.8 1843.7
1793.9 1734.9 1666.5 1599.1 1527.6 1458.2 1410.5 1353.5 1282 1225
1186.6 1135.9 1056.1 992.8 951.4 911 869.5 828.1 790.7 756.5
716.1 650.8 532.7 408.3 239.4 58 0
2355.7 1923.5 1742.1 1716.2 1766 1817.8 1860.3 1872.7 1853 1802.2
1741.1 1671.7 1597 1530.7 1473.7 1441.6 1403.2 1363.9 1325.5 1240.5
1164.9 1104.8 1044.7 988.7 930.7 879.9 830.1 784.5 736.9 681.9
628 579.3 507.8 438.4 306.8 119.2 0
2355.7 1887.2 1715.2 1712.1 1767 1816.7 1854.1 1858.2 1828.1 1773.2
1703.8 1627.1 1558.7 1495.5 1453 1416.7 1370.1 1306.9 1250.9 1183.5
1131.7 1073.7 1016.7 964.9 921.3 876.8 829.1 780.4 723.4 660.2
590.7 529.6 450.8 341 225.9 94.3 0
2355.7 1866.5 1701.7 1711 1771.1 1819.9 1853 1846.8 1808.5 1743.2
1662.3 1586.7 1522.4 1473.7 1450.9 1396 1311 1212.5 1173.2 1140
1080.9 1035.3 995.9 937.9 894.4 860.2 815.6 762.8 699.5 630.1
554.5 521.3 448.7 293.3 213.5 130.6 0
2355.7 1862.3 1693.4 1712.1 1772.2 1821.9 1852 1843.7 1797.1 1723.5
1641.6 1567 1503.8 1473.7 1438.5 1369 1244.7 1162.8 1142.1 1101.7
1049.8 993.9 941 900.6 875.7 854 813.5 763.8 703.7 634.3
560.7 579.3 462.2 308.8 235.3 87.1 0
2355.7 1862.3 1692.4 1715.2 1773.2 1823 1850.9 1846.8 1801.2 1724.5
1641.6 1565.9 1502.7 1474.7 1435.4 1364.9 1235.3 1163.8 1147.3 1100.6
1046.7 985.6 942.1 888.2 880.9 854 812.5 763.8 707.8 633.2
562.7 571 396.9 319.2 232.1 83.9 0
